1EDI60H12AH
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Input Vcc range3.1 V to 17 V
-
Isolation TypeGalvanic isolation - Functional
-
Output Current (Source)10 A
-
Output Current (Sink)9.4 A
-
PDout400 mW
-
QualificationIndustrial
-
RDSON_H(max)1.4 Ω
-
RDSON_H(typ)0.75 Ω
-
RDSON_L (max)1.7 Ω
-
RDSON_L(typ)0.75 Ω
-
RthJA165 K/W
-
Turn Off Propagation Delay125 ns
-
Turn On Propagation Delay120 ns
-
VBS UVLO (Off)11.1 V
-
VBS UVLO (On)12 V
-
VCC UVLO (Off)2.75 V
-
VCC UVLO (On)2.85 V
-
Voltage Class1200 V
|
OPN
|
1EDI60H12AHXUMA1 | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Coreless transformer isolated
- 6 A rail-to-rail outputs
- 300 mil wide-body package
- Package with 8 mm creepage distance
- Separate source/sink outputs